• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Hose Connector EA124LF-3A

Hose Connector EA124LF-3A

【Product Specifications】
・Material-ABS resin, polypropylene, POM
・Applicable hose-ID: 11 to 15mm, OD: 16 to 20mm
・Attaching this to the hose halfway allows a temporary stop of water.

Part Number

Configured Part Number is shown.

EA124LF-3A

Part Number
EA124LF-3A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124LF-3A in the Hose Connector EA124LF-3A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)