Ferrule EA124LB-13B

Ferrule EA124LB-13B

【Product Specifications】
・Can be connected to the threaded portion of a universal faucet (nominal 13).
・Mounting screw-W26 mountains 10
・Material-Polypropylene, Brass
・for 16mm pipe.
・With Packing

Part Number

Configured Part Number is shown.

EA124LB-13B

Part Number
EA124LB-13B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)