• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Roller Brush Set EA109ND-121

Roller Brush Set EA109ND-121

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Brush Width-50mm
・Handle length-320mm
・Shaft dia.-6mm
・Brush material - polyester(-122, -132:Acrylic-124, -134:polyurethane foam-125, -135:malt sponge type)
・With roller brush (2 pcs)
・Most suitable for internal corners and touch-up work
・Name-Short Brush
・Hair length-5mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA109ND-121
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)