Wire Brush EA109GE-1

Wire Brush EA109GE-1

【Product Specifications】
・Brass
・Hair length-about 15mm
・Wire diameter-0.15mm
・Shape-Bent
・Brush length x all length(mm)-80x225
・Qty. per unit-1 pc

Part Number

Configured Part Number is shown.

EA109GE-1

Part Number
EA109GE-1
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109GE-1 in the Wire Brush EA109GE-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)