Parts Brush EA109BF-31【3 Pieces Per Package】 (Part Numbers)

Parts Brush EA109BF-31

【Product Specifications】
・Full length …150mm
・Brush Width …6.4mm
・Brush Length …About 15mm
・Material …Hair :Hoursehair 、Handle :Aluminum
・Qty. Per Unit …3 Pcs
・Weight …5g
・Hair diameter…approx. 0.5mm - 1.27mm

Part Number

Configured Part Number is shown.

EA109BF-31

Part Number
EA109BF-31
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109BF-31 in the Parts Brush EA109BF-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)