Brush With Scraper EA109BC-1

Brush With Scraper EA109BC-1

【Product Specifications】
・Dim.-28.5 x 350mm
・Specs-4 rows, 19 lines
・Wire length-28.5mm
・With scraper
・Brush material…Stainless steel
・Brush tip dia.…0.30mm

Part Number

Configured Part Number is shown.

EA109BC-1

Part Number
EA109BC-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109BC-1 in the Brush With Scraper EA109BC-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)