Long Handle Brush EA109BA-62

Long Handle Brush EA109BA-62

【Product Specifications】
・Dim.-28.5 x 350mm
・Specs-4 rows, 19 lines
・Wire length-28.5mm
・Brush material…Carbon steel
・Brush tip dia.…0.15mm

Part Number

Configured Part Number is shown.

EA109BA-62

Part Number
EA109BA-62
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109BA-62 in the Long Handle Brush EA109BA-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)