• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Nylon Brush With Handle EA109BA-4

Nylon Brush With Handle EA109BA-4

【Product Specifications】
・Brush dim.-12.7 x 210mm
・Wire length-15.8mm
・Specs-2 rows, 9 lines
・Brush material-Nylon
・Brush tip dia.-0.45mm

Part Number

Configured Part Number is shown.

EA109BA-4

Part Number
EA109BA-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109BA-4 in the Nylon Brush With Handle EA109BA-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)