Oil Separator EA100XA-3

Oil Separator EA100XA-3

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Dim.-100 dia. x 210(H)mm
・Weight-3.0kg
・Content-1.4L
・Connection port-1/4 flare
・With oil drain valve
・Freon gas can be recovered smoothly by heat-exchange between the recovered Freon gas that becomes cool in the oil separator and the hot and high pressure Freon gas from the delivery side of the Freon gas recovery unit.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA100XA-3
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)