Storage File Standard: B4 Size Landscape, Back Width: 65 mm Bind Thickness: 50 mm Appropriate Capacity: 500 Sheets

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
Dedicated file for documents to be saved.
Smooth pipe type for easily exchanging documents.
Environmentally conscious type which allows binding and cover to be separated for disposal.
[Product Specifications]
· Standard: B4 Landscape
· Back width: 65 mm
· Binding Thickness: 50 mm
· Appropriate Capacity: 500 pieces
· External dimensions: length 274 X width 382 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Printed Cardboard Covers (Recycled Paper), Binder = PP
· Quantity: 1 Volume
· Main Body Color: Red
· JAN Code etc.: 4971660285907