Deluxe Transparent Pocket Standards: A4 Portrait Number of Holes: 2, 4 External Dimensions: Length 298 X Width 230 mm

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
A lineup ranging from A2 to A4 sizes.
Capable of storing large drawings, illustrations, posters, etc., without creasing.
[Product Specifications]
· Standard: A4 Portrait
· Number of Holes: 2, 4 holes
· External dimensions: length 298 X width 230 mm
· Pocket thickness: 0.09 mm
· Also for 2-hole
· With Lining Paper
· Quantity: 10 pcs
· Main Body Color: Cream
· JAN Code etc.: 4971660196104