Simplease Clear Pockets without Mount - 50 Sheets

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Product Specifications]
· Number of Holes: 2, 4, 30 holes
· External dimensions: length 300 X width 230 mm
· Pocket thickness: 0.05 mm
· Material: PP
· No Lining Paper
· Quantity: 50 pcs
· JAN Code etc.: 4971660032938