(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

KING FILE G B6E Gray

KING FILE G B6E Gray

[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.

[Product Specifications]
· Standard: B6 Landscape
· Back width: 66 mm
· Binding Thickness: 50 mm
· Appropriate Capacity: 500 pieces
· External dimensions: length 145 X width 203 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660041305

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Configured Part Number is shown.

925N

Part Number
925N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.04

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 925N in the KING FILE G B6E Gray series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)