KING FILE G A4E Gray Standard: A4 Size Landscape Back Width: 66 mm Bind Thickness: 50 mm Appropriate Capacity: 500 Sheets

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.
[Product Specifications]
· Standard: A4 Landscape
· Back width: 66 mm
· Binding Thickness: 50 mm
· Appropriate Capacity: 500 pieces
· External dimensions: length 227 X width 318 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660041909