Color Index (Multiple Holes)

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
Type that can be used with notebook binders (2/30 hole).
[Product Specifications]
· Standard: A4 Portrait
· Number of Holes: 2/30 Holes
· Specifications: 5 Colors, 5 Tabs, 6 Sheets per Set
· External dimensions: length 297 X width 222 mm
· Material: Recycled Paper
· Quantity: 1 Set
· JAN Code etc.: 4971660158409