Color Index, A4S (2 Holes)

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Product Specifications]
·Standard: A4 size vertical type
· Number of holes: 2 holes
·Specifications: 1 set of 5 colors, 5 tags, and 5 sheets
·Outer dimension: length 297 × width 222 mm
・ Material: Use of used paper
·Quantity: 10 sets
·JAN Code: 4971660005246