Color Index, Standard: A5 Portrait Type, Number of Holes: 2, Specifications: 5 Colors / 5 Tabs / 6-Piece Set

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Product Specifications]
· Standard: A5 Landscape
· Number of Holes: 2 holes
· Specifications: 5 Colors, 5 Tabs, 6 Sheets per Set
· External dimensions: length 148 X width 220 mm
· Material: Recycled Paper
· Quantity: 10 Sets
· JAN Code etc.: 4971660320301