(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Color Index, Standard: 5 X 10 Horizontal Type, Number of Holes: 2, Specifications: 6 Colors / 6 Tabs / 7-Piece Set

Color Index, Standard: 5 X 10 Horizontal Type, Number of Holes: 2, Specifications: 6 Colors / 6 Tabs / 7-Piece Set

[Features]
Headers with 6 tabs convenient for classification by month.

[Product Specifications]
· Standard: 5 x 10 Landscape
· Number of Holes: 2 holes
· Specifications: 6 Colors, 6 Tabs, 7 Sheets per Set
· External dimensions: length 127 X width 267 mm
· Material: Recycled Paper
· Quantity: 10 Sets
· JAN Code etc.: 4971660273904

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

809

Part Number
809
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.69

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 809 in the Color Index, Standard: 5 X 10 Horizontal Type, Number of Holes: 2, Specifications: 6 Colors / 6 Tabs / 7-Piece Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)