(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Five Function Universal File

Five Function Universal File

[Features] Surface has an anti-static coating that makes it resistant to rust and long lasting.
The file can be used in 5 ways: both sides, for metal, woodworking, plastic, etc.

Part Number

Configured Part Number is shown.

HIB220

Part Number
HIB220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.38

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 220 Width×Thickness(mm) 21×5

Please check the type/dimensions/specifications of the part HIB220 in the Five Function Universal File series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)