(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Genuine Grindstone Spindle for GU-1 No.3【10 Pieces Per Package】

Genuine Grindstone Spindle for GU-1 No.3

[Features]
· Enables finish polishing to be performed with a single chuck immediately after cutting with a general-purpose lathe. Greatly reduces changeover time while also achieving a highly precise polish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4301

 
Part Number
4301
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 70.33

10 Pieces Per Package

1 Pack(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) 9.53
Tip Diameter(mm) 24 Grindstone section length(mm) 9 Abrasive grain SA

Please check the type/dimensions/specifications of the part 4301 in the Genuine Grindstone Spindle for GU-1 No.3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)