• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dedicated Tool, Cerafiber Grindstone Tip【1-2 Pieces Per Package】

[Features]
· A thin alumina fiber grindstone with excellent strength and flexibility that has been developed for finish polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
60712
60722
62962
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Color Width
(mm)
Thickness
(mm)
Outer Diameter
(mm)
Quantity
4 Day(s) or more #300Brown60.8-2
4 Day(s) or more #300Brown41-2
4 Day(s) or more #300Brown101-2

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Length(mm) 50 Quantity 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)