• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Various Steel Cutters: Wood Working and Plastic Cutter, Assorted Set【15 Pieces Per Package】

[Features]
· Carbide needle cutters are special cutters exclusively for rough cutting sections that project from the cutter surface using carbide needles.
· The woodworking/plastic cutter is ideal for processing plastic, resin, rubber, woodwork, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

33521

 
Part Number
33521
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSet Content Number of items included

15 Pieces Per Package

4 Day(s) or more 15 types, contains 1 pc each of all shapes and sizes15

Loading...

  1. 1

Basic Information

Product Type Set Type Rotation Type Shaft Diameter(mm) φ3.0
Number of items included 15

Please check the type/dimensions/specifications of the part 33521 in the Various Steel Cutters: Wood Working and Plastic Cutter, Assorted Set series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)