Miniature Carbide Cutter Tip Cut Tapered Type Shaft Diameter φ1.6

[Features]
· A small diameter and short shank miniature carbide cutter, ideal for precision cutting processing and cutting fine areas.
· Because its full length is 19 mm and its weight just 1 g, the lightest pressure on this cutter allows the worker's most subtle touch to be transferred to the workpiece for carefully executed minute processing.
· Miniature, sharp Single Cut with chip breaker ejects fine cutting chips.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

22085

 
Part Number
22085
Part NumberVolume DiscountDays to ShipNumber of items included
4 Day(s) or more 5

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 19
blade diameter(mm) φ2.1 Blade Length(mm) 4.8 Shaft Diameter(mm) φ1.6
Number of items included 5

Please check the type/dimensions/specifications of the part 22085 in the Miniature Carbide Cutter Tip Cut Tapered Type Shaft Diameter φ1.6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)