(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Insulated Coated Closed End Connector for FASTON Terminals, Includes Holster B125

Insulated Coated Closed End Connector for FASTON Terminals, Includes Holster B125

Standard Unit Price:
SGD 93.54
Days to Ship :
8 Day(s)

[Features]
· M3, M4, M5 simple screw cutter included (ISO)
· 0.75, 0.9, 1.25, 2.0, 3.5, 5.5 Simple Stopper Included

Basic Specifications

  • Apply
    Chain Type Crimp Terminal, Cutting, Peeling, Screw Cutter
  • Range
    1.25, 2.0, 5.5
  • Dimensions(mm)
    210
  • Mass(g)
    220
  • Notes
    Even if within the applicable range for chain type crimp terminals, it may not be usable. Please contact the manufacturer.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 93.54

Part Number : B-125
Days to Ship 8 Day(s)
Standard Unit Price SGD 93.54

Specificationtitle

  • Apply
    Chain Type Crimp Terminal, Cutting, Peeling, Screw Cutter
  • Range
    1.25, 2.0, 5.5
  • Dimensions(mm)
    210
  • Mass(g)
    220
  • Notes
    Even if within the applicable range for chain type crimp terminals, it may not be usable. Please contact the manufacturer.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)