(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Insulated Coated Crimped Terminal for Sleeves C125

Insulated Coated Crimped Terminal for Sleeves C125

Standard Unit Price:
SGD 49.51
Days to Ship :
8 Day(s)

[Features]
· M3, M4, M5 simple screw cutter included (ISO)
· 0.75, 0.9, 1.25, 2.0, 3.5, 5.5 Simple Stopper Included

Basic Specifications

  • Apply
    Bare Crimp Terminal / Cutting / Peeling / Screw Cutter
  • Range
    1.25, 2.0, 3.5, 5.5
  • Dimensions(mm)
    210
  • Mass(g)
    220

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 49.51

Part Number : C-125
Days to Ship 8 Day(s)
Standard Unit Price SGD 49.51

Specificationtitle

  • Apply
    Bare Crimp Terminal / Cutting / Peeling / Screw Cutter
  • Range
    1.25, 2.0, 3.5, 5.5
  • Dimensions(mm)
    210
  • Mass(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)