(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Unilon Grit Cup Brush

Unilon Grit Cup Brush

[Features]
· As well as excellent wear resistance, the bristles have suitable resilience and bend recovery properties.
· Endures long periods of continuous use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BNC-1208
BNC-758
BNC-908
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Screw Diameter Fitting Diameter
(mm)
Maximum Engine Speed
(min-1)

SGD 95.82

1 Piece(s) 47 Day(s) 12035M16×P21008000

SGD 39.00

1 Piece(s) 47 Day(s) 7520M10×P1.56612000

SGD 61.39

1 Piece(s) 49 Day(s) 9030M16×P2829500

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Wire diameter(mm) 0.7 Material Unilon Grit
Particle Size(#) 180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)