Precision Brush / with Diamond Abrasive Grains Unilon End Type

[Features]
· A precision brush using Unilon nonwoven fabric with special abrasive treatment and nylon fiber to provide a high quality finish.

Part Number

Configured Part Number is shown.

B5ED

Part Number
B5ED
Part NumberVolume DiscountDays to ShipMaximum Engine Speed
(min-1)
20 Day(s) or more 15000

Loading...

  1. 1

Basic Information

Product Type End Brush Brush Long(mm) 8 Outer Diameter(mm) 5
Wire diameter(mm) 0.25 Shaft Diameter(mm) 3 Material Daia Uniron
Shaft length(mm) 36 Particle Size(#) 400

Please check the type/dimensions/specifications of the part B5ED in the Precision Brush / with Diamond Abrasive Grains Unilon End Type series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)