Stainless Steel Pointed Type With Shaft【10 Pieces Per Package】

Stainless Steel Pointed Type With Shaft

[Features]
· Excellent resistance to acids, alkalis, and heat, so that rust is not produced on the workpiece after polishing.

Part Number

Configured Part Number is shown.

Part Number
BSKS-15
BSKS-20
BSKS-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipBrush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

6 Day(s) or more 301512000

10 Pieces Per Package

Quote 40206000

10 Pieces Per Package

Quote 35256000

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material SUS Shaft length(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)