M10 Mandrel

[Features]
· To be used for electrodeposition diamond cutters, electrodeposition diamond net disc, etc.
· Used when changing from a size-16 to an M10.

Part Number

Configured Part Number is shown.

MM10

Part Number
MM10
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
6 Day(s) or more Approx. 12

Loading...

  1. 1

Basic Information

Type Mandrel, Corresponding Products

Please check the type/dimensions/specifications of the part MM10 in the M10 Mandrel series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)