Dry Sanding Paper, Economy Type【5 Pieces Per Package】

Dry Sanding Paper, Economy Type

[Features]
· A special processing sheet to prevent clogging.
· Ideal for coated surface polishing, putty finish, or woodwork base polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPKAE-80
SPKAE-120
SPKAE-180
SPKAE-220
SPKAE-240
SPKAE-320
SPKAE-400
SPKAE-600
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

5 Pieces Per Package

4 Day(s) or more 80

5 Pieces Per Package

4 Day(s) or more 120

5 Pieces Per Package

4 Day(s) or more 180

5 Pieces Per Package

4 Day(s) or more 220

5 Pieces Per Package

4 Day(s) or more 240

5 Pieces Per Package

4 Day(s) or more 320

5 Pieces Per Package

4 Day(s) or more 400

5 Pieces Per Package

4 Day(s) or more 600

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 230
Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)