• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Micro PolyMesh, Assorted Kit

Micro PolyMesh, Assorted Kit

[Features]
· Cost-effective kit with a set of 4 sheets each with abundant particle sizes.
· Ideal as a trial kit for first-time use, and also as small-batch support for non-regular users.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MPMS-KIT

 
Part Number
MPMS-KIT
Part NumberVolume DiscountDays to ShipFor wet/dry processes Set Content
Quote For both wet/dry processesA400/A600/A800/WA1000/WA1500/WA2000/WA3000 4 of each

Loading...

  1. 1

Basic Information

Sheet Type Micro Polymesh Usage Hand polish Particle Size(#) 400 / 600 / 1000 / 1500 / 2000 / 3000
Width(mm) 210 Length(mm) 280 Base Material Mesh(#) 50

Please check the type/dimensions/specifications of the part MPMS-KIT in the Micro PolyMesh, Assorted Kit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)