• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electro-Deposited Diamond Sheet

Electro-Deposited Diamond Sheet

[Features]
· Cut freely to the necessary dimensions for use.
· There are 3 patterns, whole surface, φ1, and φ2, for electrodeposition.
[Applications]
· Ideal for polishing ceramic, glass, cemented carbide and stone.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSD-1B4
KSD-1B6
KSD-1B9
KSD-1B12
KSD-1B13
KSD-1M4
KSD-1M6
KSD-1M9
KSD-1M12
KSD-1M13
KSD-2B4
KSD-2B6
KSD-2B9
KSD-2B12
KSD-2B13
KSD-2M4
KSD-2M6
KSD-2M9
KSD-2M12
KSD-2M13
KSD-AM4
KSD-AM6
KSD-AM9
KSD-AM12
KSD-AM13
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Type Diamond Pattern
Quote 60Double-sided tape typeø1 Electrodeposition
Quote 100Double-sided tape typeø1 Electrodeposition
Quote 180Double-sided tape typeø1 Electrodeposition
Quote 400Double-sided tape typeø1 Electrodeposition
Quote 600Double-sided tape typeø1 Electrodeposition
Quote 60Velcroø1 Electrodeposition
Quote 100Velcroø1 Electrodeposition
Quote 180Velcroø1 Electrodeposition
Quote 400Velcroø1 Electrodeposition
Quote 600Velcroø1 Electrodeposition
Quote 60Double-sided tape typeø2 Electrodeposition
Quote 100Double-sided tape typeø2 Electrodeposition
Quote 180Double-sided tape typeø2 Electrodeposition
Quote 400Double-sided tape typeø2 Electrodeposition
Quote 600Double-sided tape typeø2 Electrodeposition
Quote 60Velcroø2 Electrodeposition
Quote 100Velcroø2 Electrodeposition
Quote 180Velcroø2 Electrodeposition
Quote 400Velcroø2 Electrodeposition
Quote 600Velcroø2 Electrodeposition
Quote 60VelcroFully electro-deposition processed
Quote 100VelcroFully electro-deposition processed
Quote 180VelcroFully electro-deposition processed
Quote 400VelcroFully electro-deposition processed
Quote 600VelcroFully electro-deposition processed

Loading...

  1. 1

Basic Information

Sheet Type Electrodeposition sheet Usage Hand polish Abrasive material Diamond
Width(mm) 150 Length(mm) 230

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)