Wrapping Film Sheet【50 Pieces Per Package】

Wrapping Film Sheet

[Features]
· Mirror finish.
· Curved surface polishing is possible.
· It is water and oil resistant, enabling either dry or wet processing.
· Since it is specially adhered uniformly on the polyester film, it has a beautiful finish.
· Suitable for PCB and optic fiber polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP-03B
RP-05B
RP-2B
RP-3B
RP-5B
RP-9B
RP-10B
RP-15B
RP-20B
RP-30B
RP-40B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Color For wet/dry processes Particle size
(μm)

50 Pieces Per Package

5 Day(s) or more 10000YellowFor both wet/dry processes0.3

50 Pieces Per Package

5 Day(s) or more 8000PinkFor both wet/dry processes0.5

50 Pieces Per Package

5 Day(s) or more 6000Light blueFor both wet/dry processes1.5

50 Pieces Per Package

5 Day(s) or more 4000Light GreenFor both wet/dry processes3

50 Pieces Per Package

5 Day(s) or more 3000VioletFor both wet/dry processes5

50 Pieces Per Package

5 Day(s) or more 2000WhiteFor both wet/dry processes9

50 Pieces Per Package

5 Day(s) or more 1500Yellow GreenFor both wet/dry processes10

50 Pieces Per Package

5 Day(s) or more 1000OrangeFor both wet/dry processes15

50 Pieces Per Package

5 Day(s) or more 800BlueFor both wet/dry processes20

50 Pieces Per Package

5 Day(s) or more 600GreenFor both wet/dry processes30

50 Pieces Per Package

5 Day(s) or more 400Moss YellowFor both wet/dry processes40

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Width(mm) 230
Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)