• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Unilon Sheet E Type【10 Pieces Per Package】

Unilon Sheet E Type

[Features]
· The Unilon non-woven fabric is impregnated with abrasive, creating a polishing material that easily fits the hand.
· Abrasive with a soft touch that causes less clogging.
· Low cost and economical.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NSS-150S
NSS-240S
NSS-400S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

10 Pieces Per Package

5 Day(s) or more 150

10 Pieces Per Package

5 Day(s) or more 240

10 Pieces Per Package

5 Day(s) or more 400

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Width(mm) 150
Length(mm) 230

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)