• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sisal Heavy Buff

Sisal Heavy Buff

[Features]
· Thick, tough, and has good grinding force.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SHB300
SHB300-B
SHB300-C
SHB300-J
SHB300-R
SHB300-Y
SHB360
SHB360-B
SHB360-C
SHB360-J
SHB360-R
SHB360-Y
SHB400
SHB400-B
SHB400-C
SHB400-J
SHB400-R
SHB400-Y
Part NumberVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Fitting Diameter
(mm)
Color Specifications Maximum Number of Rotation
(min-1)
Quote 300190-Unprocessed2500
Quote 300190BlackColor treatment2500
Quote 300190BrownColor treatment2500
Quote 300190OrangeColor treatment2500
Quote 300190RedColor treatment2500
Quote 300190YellowColor treatment2500
Quote 360190-Unprocessed2500
Quote 360190BlackColor treatment2500
Quote 360190BrownColor treatment2500
Quote 360190OrangeColor treatment2500
Quote 360190RedColor treatment2500
Quote 360190YellowColor treatment2500
Quote 400225-Unprocessed2200
Quote 400225BlackColor treatment2200
Quote 400225BrownColor treatment2200
Quote 400225OrangeColor treatment2200
Quote 400225RedColor treatment2200
Quote 400225YellowColor treatment2200

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk Inner Diameter Dimension(mm) 25.4

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)