Petan Felt【5 Pieces Per Package】

[Features]
· Pettan pad made of compressed wool.
· Applying an abrasive (blue bar) and polishing results in a mirror finish.

Part Number

Configured Part Number is shown.

PET-F

Part Number
PET-F
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Number of Rotation
(min-1)

5 Pieces Per Package

20 Day(s) or more 8000

Loading...

  1. 1

Basic Information

Type Felt Disc Outer diameter Dimensions(mm) 100

Please check the type/dimensions/specifications of the part PET-F in the Petan Felt series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)