(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wrapping Film Disks

Wrapping Film Disks

[Features]
· A disc in which fine abrasive grains are specially adhered on the polyester film.
· For finishing and polishing of plastic lenses and plastic products as well as precision polishing of gems and ceramic products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP-1002
RP-1003
RP-10003
RP-1005
RP-10005
RP-1009
RP-1010
RP-1015
RP-1025
RP-1040
RP-2002
RP-2003
RP-20003
RP-2005
RP-20005
RP-2009
RP-2010
RP-2015
RP-2025
RP-2040
RP-3002
RP-3003
RP-30003
RP-3005
RP-30005
RP-3009
RP-3010
RP-3015
RP-3025
RP-3040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)

SGD 0.80

100 Piece(s) 10 Day(s) 10-6000

SGD 0.80

100 Piece(s) 10 Day(s) 10-4000

SGD 0.80

100 Piece(s) 10 Day(s) 10-10000

SGD 0.80

100 Piece(s) 10 Day(s) 10-3000

SGD 0.80

100 Piece(s) 10 Day(s) 10-8000

SGD 0.80

100 Piece(s) 10 Day(s) 10-2000

SGD 0.80

100 Piece(s) 10 Day(s) 10-1500

SGD 0.80

100 Piece(s) 10 Day(s) 10-1000

SGD 0.80

100 Piece(s) 10 Day(s) 10-600

SGD 0.80

100 Piece(s) 10 Day(s) 10-400

SGD 1.40

100 Piece(s) 10 Day(s) 20-6000

SGD 1.40

100 Piece(s) 10 Day(s) 20-4000

SGD 1.40

100 Piece(s) 10 Day(s) 20-10000

SGD 1.40

100 Piece(s) 10 Day(s) 20-3000

SGD 1.40

100 Piece(s) 10 Day(s) 20-8000

SGD 1.40

100 Piece(s) 10 Day(s) 20-2000

SGD 1.40

100 Piece(s) 10 Day(s) 20-1500

SGD 1.40

100 Piece(s) 10 Day(s) 20-1000

SGD 1.40

100 Piece(s) 10 Day(s) 20-600

SGD 1.40

100 Piece(s) 10 Day(s) 20-400

SGD 1.40

50 Piece(s) 10 Day(s) 30106000

SGD 1.40

50 Piece(s) 10 Day(s) 30104000

SGD 1.40

50 Piece(s) 10 Day(s) 301010000

SGD 1.40

50 Piece(s) 10 Day(s) 30103000

SGD 1.40

50 Piece(s) 10 Day(s) 30108000

SGD 1.40

50 Piece(s) 10 Day(s) 30102000

SGD 1.40

50 Piece(s) 10 Day(s) 30101500

SGD 1.40

50 Piece(s) 10 Day(s) 30101000

SGD 1.40

50 Piece(s) 10 Day(s) 3010600

SGD 1.40

50 Piece(s) 10 Day(s) 3010400

Loading...

  1. 1

Basic Information

Type Sander paper work material Plastic Specifications Double-sided tape type
Accessory 1C/S comes with 1 rubber pad/arbor

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)