Diamond film disc【5-10 Pieces Per Package】

Diamond film disc

[Features]
· It is a diamond film disc.
· It produces a beautiful finished surface.
· For precision polishing of optical fiber/magnetic heads.

Part Number

Configured Part Number is shown.

Part Number
DDF-1014
DDF-1015
DDF-1017
DDF-1020
DDF-2014
DDF-2015
DDF-2017
DDF-2020
DDF-3014
DDF-3015
DDF-3017
DDF-3020
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Accessory

10 Pieces Per Package

Quote 10-8001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 10-10001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 10-15001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 10-30001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 20-8001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 20-10001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 20-15001C/S comes with 1 rubber pad/arbor

10 Pieces Per Package

Quote 20-30001C/S comes with 1 rubber pad/arbor

5 Pieces Per Package

24 Day(s) or more 30108001C/S comes with 1 rubber pad/arbor

5 Pieces Per Package

22 Day(s) or more 301010001C/S comes with 1 rubber pad/arbor

5 Pieces Per Package

22 Day(s) or more 301015001C/S comes with 1 rubber pad/arbor

5 Pieces Per Package

Quote 301030001C/S comes with 1 rubber pad/arbor

Loading...

  1. 1

Basic Information

Type Diamond Disk abrasive grain Not applicable Specifications Double-sided tape type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)