Cool Biz Shirt, Long Sleeved Button Down 15157

Cool Biz Shirt, Long Sleeved Button Down 15157

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Stylish paisley pattern emerging from the collar and cuffs.

Part Number

Configured Part Number is shown.

Part Number
15157-32-3L
15157-32-4L
15157-32-L
15157-32-LL
15157-32-M
15157-32-S
Part NumberVolume DiscountDays to ShipSize Shoulder width
(cm)
Chest measurement
(cm)
Dress length
(cm)
The Length of the Sleeve
(cm)
Waist
(cm)
JAN Code Mass
(g)
Contents
6 Day(s) or more 3L53128848412649917144416532901 Pair
6 Day(s) or more 4L55135848613549917144416603001 Pair
6 Day(s) or more L49116848211049917144416392701 Pair
6 Day(s) or more LL51122848411649917144416462801 Pair
6 Day(s) or more M47110828210249917144416222601 Pair
6 Day(s) or more S4510680809849917144416152501 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Working Shirt Color (Group) White Season Spring and summer
Sleeve shape Long Sleeve Specifications For Men Antistatic material None
JIS Compliant Product x Material Cotton 50%, polyester 50% Color Details White
Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)