• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.
Cool Biz Shirt, Short Sleeved Button Down 15062

Click this image to zoom it.

Move the mouse over the image to zoom

Cool Biz Shirt, Short Sleeved Button Down 15062

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Cool Biz style with a refreshing striped pattern.

Basic Specifications

Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • 3L
  • 4L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 116
  • 122
  • 128
  • 135
  • Clear
Dress length(cm)

Refine by

  • 80
  • 82
  • 84
  • Clear
Waist(cm)

Refine by

  • 98
  • 102
  • 110
  • 116
  • 126
  • 135
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
3L
53
128
84
126
6 Day(s) or more
-

Part Number : 15062-40-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Dobby stripe, 90% cotton, 10% polyester
  • Size
    3L
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    128
  • Dress length(cm)
    84
  • Waist(cm)
    126
  • Color Details
    Blue
  • JAN Code
    4991714363573
  • Mass(g)
    290
1 Pair
4L
55
135
84
135
6 Day(s) or more
-

Part Number : 15062-40-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Dobby stripe, 90% cotton, 10% polyester
  • Size
    4L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    135
  • Dress length(cm)
    84
  • Waist(cm)
    135
  • Color Details
    Blue
  • JAN Code
    4991714363580
  • Mass(g)
    300
1 Pair
L
49
116
84
110
6 Day(s) or more
-

Part Number : 15062-40-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Dobby stripe, 90% cotton, 10% polyester
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Dress length(cm)
    84
  • Waist(cm)
    110
  • Color Details
    Blue
  • JAN Code
    4991714363559
  • Mass(g)
    270
1 Pair
LL
51
122
84
116
6 Day(s) or more
-

Part Number : 15062-40-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Dobby stripe, 90% cotton, 10% polyester
  • Size
    LL
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    122
  • Dress length(cm)
    84
  • Waist(cm)
    116
  • Color Details
    Blue
  • JAN Code
    4991714363566
  • Mass(g)
    280
1 Pair
M
47
110
82
102
6 Day(s) or more
-

Part Number : 15062-40-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Dobby stripe, 90% cotton, 10% polyester
  • Size
    M
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Dress length(cm)
    82
  • Waist(cm)
    102
  • Color Details
    Blue
  • JAN Code
    4991714363542
  • Mass(g)
    260
1 Pair
S
45
106
80
98
6 Day(s) or more
-

Part Number : 15062-40-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Dobby stripe, 90% cotton, 10% polyester
  • Size
    S
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Dress length(cm)
    80
  • Waist(cm)
    98
  • Color Details
    Blue
  • JAN Code
    4991714363535
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)