SS Air Shower

SS Air Shower

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Easy to assembly self-setting air shower

Basic Specifications

  • Product Type
    Dust Removal Device
  • Frontage(mm)
    1200
  • Depth(mm)
    700
  • Height(mm)
    2140
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Air Jet Nozzle: 8 pcs
  • Blow-off wind speed(m/sec)
    Approx. 25
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approx. 160, While In Circulation Approx. 50
  • Air Amount(m3/min)
    Approx. 8, While In Circulation Approx. 6
  • Equipment Power(VA)
    Approximately 290
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : SS-AS03-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Removal Device
  • Frontage(mm)
    1200
  • Depth(mm)
    700
  • Height(mm)
    2140
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Air Jet Nozzle: 8 pcs
  • Blow-off wind speed(m/sec)
    Approx. 25
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approx. 160, While In Circulation Approx. 50
  • Air Amount(m3/min)
    Approx. 8, While In Circulation Approx. 6
  • Equipment Power(VA)
    Approximately 290
  • Mass(g)
    150000
  • Noise
    69dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    Steel Sheet Baking Finish
  • Frame Material
    Aluminum 40
  • Surrounding material
    Ceiling panel, side panel: hollow polycarbonate panels
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran mesh filter
  • Fan
    LNF-6D×1 (DC Brushless Turbo Fan)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)