897 Type Clean Partition

897 Type Clean Partition

Standard Unit Price:
-
Days to Ship :
49 Day(s) or more

[Features]
· This is a uniquely developed, ultra-thin, partition type air cleaner.

Basic Specifications

  • Product Type
    Clean Partition
  • Frontage(mm)
    890
  • Depth(mm)
    300
  • Height(mm)
    1450
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Contamination removal type, back nozzle
  • Blow-off wind speed(m/sec)
    0.46 / 0.26 / 0.20 / 0.16 / 0.12
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    90 / 25 / 17 / 11 / 7
  • Air Amount(m3/min)
    15 / 145 / 42 / 34 / 25
  • Equipment Power(VA)
    11.5 / 6.5 / 5.0 / 4.0 / 3.0
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
49 Day(s) or more
-

Part Number : ACP-897CH
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Partition
  • Frontage(mm)
    890
  • Depth(mm)
    300
  • Height(mm)
    1450
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Contamination removal type, back nozzle
  • Blow-off wind speed(m/sec)
    0.12 ~ 0.46
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    7 ~ 90
  • Air Amount(m3/min)
    15 ~ 145
  • Equipment Power(VA)
    3.0 ~ 11.5
  • Mass(g)
    43000
  • Noise
    36 ~ 58
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    Steel Sheet Baking Finish
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)