DC-MAC Series (100 V)

DC-MAC Series (100 V)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· DC Motor, Airflow Control (100 V)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 400
  • 500
  • 610
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • 610
  • 1220
  • Clear
Height(mm)

Refine by

  • 185
  • 200
  • Clear
Blow-off wind speed(m/sec)

Refine by

  • Mean 0.37
  • Mean 0.38/0.44
  • Mean 0.39
  • Mean 0.51
  • Mean 0.61
  • Clear
Power Consumption(W)

Refine by

  • 28/36
  • 43/46
  • 98/114
  • 141/157
  • 190/230
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
400
400
185
Mean 0.38/0.44
28/36
8 Day(s) or more
-

Part Number : MAC-2A-31DCCON
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    185
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.38/0.44
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    28/36
  • Air Amount(m3/min)
    Approx. 3.0/3.5
  • Mass(g)
    6500
  • Noise
    Approx. 53/56 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 1
  • Operation indication lamp
    Red High Brightness LED
1 unit
500
500
185
Mean 0.39
43/46
49 Day(s) or more
-

Part Number : MAC-2A-51DCCON
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    500
  • Depth(mm)
    500
  • Height(mm)
    185
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.39
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    43/46
  • Air Amount(m3/min)
    Approx. 5.0
  • Mass(g)
    11500
  • Noise
    Approx. 55/56 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 1
  • Operation indication lamp
    Red High Brightness LED
1 unit
610
610
185
Mean 0.51
98/114
49 Day(s) or more
-

Part Number : MAC-2A-101DCCON
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Depth(mm)
    610
  • Height(mm)
    185
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.51
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    98/114
  • Air Amount(m3/min)
    Approximately 10.0
  • Mass(g)
    14500
  • Noise
    Approx. 56/57 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 1
  • Operation indication lamp
    Red High Brightness LED
1 unit
610
1220
200
Mean 0.37
141/157
49 Day(s) or more
-

Part Number : MAC-2A-151DCCON
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Depth(mm)
    1220
  • Height(mm)
    200
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.37
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    141/157
  • Air Amount(m3/min)
    Approximately 15.0
  • Mass(g)
    22000
  • Noise
    Approx. 56/57 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 1
  • Operation indication lamp
    Red High Brightness LED
1 unit
610
1220
200
Mean 0.61
190/230
49 Day(s) or more
-

Part Number : MAC-2A-251DCCON
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Depth(mm)
    1220
  • Height(mm)
    200
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.61
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    190/230
  • Air Amount(m3/min)
    Approximately 25.0
  • Mass(g)
    25000
  • Noise
    Approx. 59/59 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 2
  • Operation indication lamp
    Red High Brightness LED

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)