Bug Keeper

Bug Keeper

Standard Unit Price:
-
Days to Ship :
49 Day(s) or more

[Features]
· Insects are gathered with an insect attracting lamp, and captured with a suction fan. (Large)

Basic Specifications

  • Product Type
    Related Product
  • Frontage(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    1900
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Bug light: 40W×1
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Air Amount(m3/min)
    Approx. 2
  • Equipment Power(VA)
    Approx. 200
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
49 Day(s) or more
-

Part Number : ABK-1902C
Days to Ship 49 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    1900
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Bug light: 40W×1
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Air Amount(m3/min)
    Approx. 2
  • Equipment Power(VA)
    Approx. 200
  • Mass(g)
    45000
  • Main Body Material
    Steel Sheet Baking Finish
  • Surrounding material
    Insect trap bag: polyester net
  • Accessory
    Replacement bug catcher bag ×3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)