(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Standard Clean Bench

Click this image to zoom it.

Move the mouse over the image to zoom

Standard Clean Bench

Standard Unit Price:
SGD 15,481.29-
Days to Ship :
10 Day(s)

[Features]
· Creates ideal work environments with abundant functions with a focus on usability.

Basic Specifications

  • Product Type
    Clean bench
  • Details Type
    Vertical air flow
  • Maximum Open Door Size(mm)
    550
  • Dust collection efficiency
    99.99% or more for particles of 0.3 μm or more (atmospheric dust)
  • Cleanliness
    ISO-5 (Class 100)
  • Power Supply(V)
    AC100 1φ 50/60Hz
  • Blow-off wind speed(m/sec)
    Approximately 0.45
  • Fan
    DC Brushless Motor: 1
  • Main filter
    Ultrathin HEPA filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Other
    Air volume adjustment function, with digital wind speed indication
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 800×1000×1700
  • 800×1300×1700
  • 800×1600×1700
  • 800×1910×1700
  • Clear
Power Consumption(W)

Refine by

  • Approx. 220 (facility electric power: 370 VA)
  • Approx. 250 (facility electric power: 420 VA)
  • Approx. 280 (facility electric power: 460 VA)
  • Approximately 350 (facility electric power: 570 VA)
  • Clear
Effective working plane dimensions(mm)

Refine by

  • 980×615
  • 1280×615
  • 1580×615
  • 1890×615
  • Clear
Processing air volume(m³/min)

Refine by

  • Approximately 10.3
  • Approximately 13.8
  • Approximately 17.3
  • Approximately 20.8
  • Clear
Lighting

Refine by

  • Inverter type twin fluorescent lamp: 36 W×2
  • Inverter type twin fluorescent lamp: 36 W×3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
800×1000×1700
Approx. 220 (facility electric power: 370 VA)
980×615
Approximately 10.3
Inverter type twin fluorescent lamp: 36 W×2
10 Day(s)
SGD 15,481.29

Part Number : VS-1006
Days to Ship 10 Day(s)
Standard Unit Price SGD 15,481.29
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×1000×1700
  • Details Type
    Vertical air flow
  • Maximum Open Door Size(mm)
    550
  • Dust collection efficiency
    99.99% or more for particles of 0.3 μm or more (atmospheric dust)
  • Cleanliness
    ISO-5 (Class 100)
  • Power Supply(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approx. 220 (facility electric power: 370 VA)
  • Effective working plane dimensions(mm)
    980×615
  • Processing air volume(m³/min)
    Approximately 10.3
  • Blow-off wind speed(m/sec)
    Approximately 0.45
  • Fan
    DC Brushless Motor: 1
  • Lighting
    Inverter type twin fluorescent lamp: 36 W×2
  • Main filter
    Ultrathin HEPA filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Weight(kg)
    Approx. 170
  • Other
    Air volume adjustment function, with digital wind speed indication
1 unit
800×1300×1700
Approx. 250 (facility electric power: 420 VA)
1280×615
Approximately 13.8
Inverter type twin fluorescent lamp: 36 W×2
10 Day(s)
SGD 16,007.86

Part Number : VS-1306
Days to Ship 10 Day(s)
Standard Unit Price SGD 16,007.86
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×1300×1700
  • Details Type
    Vertical air flow
  • Maximum Open Door Size(mm)
    550
  • Dust collection efficiency
    99.99% or more for particles of 0.3 μm or more (atmospheric dust)
  • Cleanliness
    ISO-5 (Class 100)
  • Power Supply(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approx. 250 (facility electric power: 420 VA)
  • Effective working plane dimensions(mm)
    1280×615
  • Processing air volume(m³/min)
    Approximately 13.8
  • Blow-off wind speed(m/sec)
    Approximately 0.45
  • Fan
    DC Brushless Motor: 1
  • Lighting
    Inverter type twin fluorescent lamp: 36 W×2
  • Main filter
    Ultrathin HEPA filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Weight(kg)
    Approximately 190
  • Other
    Air volume adjustment function, with digital wind speed indication
1 unit
800×1600×1700
Approx. 280 (facility electric power: 460 VA)
1580×615
Approximately 17.3
Inverter type twin fluorescent lamp: 36 W×2
10 Day(s)
SGD 20,624.08

Part Number : VS-1606
Days to Ship 10 Day(s)
Standard Unit Price SGD 20,624.08
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×1600×1700
  • Details Type
    Vertical air flow
  • Maximum Open Door Size(mm)
    550
  • Dust collection efficiency
    99.99% or more for particles of 0.3 μm or more (atmospheric dust)
  • Cleanliness
    ISO-5 (Class 100)
  • Power Supply(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approx. 280 (facility electric power: 460 VA)
  • Effective working plane dimensions(mm)
    1580×615
  • Processing air volume(m³/min)
    Approximately 17.3
  • Blow-off wind speed(m/sec)
    Approximately 0.45
  • Fan
    DC Brushless Motor: 1
  • Lighting
    Inverter type twin fluorescent lamp: 36 W×2
  • Main filter
    Ultrathin HEPA filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Weight(kg)
    Approximately 230
  • Other
    Air volume adjustment function, with digital wind speed indication
1 unit
800×1910×1700
Approximately 350 (facility electric power: 570 VA)
1890×615
Approximately 20.8
Inverter type twin fluorescent lamp: 36 W×3
10 Day(s)
SGD 25,135.49

Part Number : VS-1916
Days to Ship 10 Day(s)
Standard Unit Price SGD 25,135.49
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×1910×1700
  • Details Type
    Vertical air flow
  • Maximum Open Door Size(mm)
    550
  • Dust collection efficiency
    99.99% or more for particles of 0.3 μm or more (atmospheric dust)
  • Cleanliness
    ISO-5 (Class 100)
  • Power Supply(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    Approximately 350 (facility electric power: 570 VA)
  • Effective working plane dimensions(mm)
    1890×615
  • Processing air volume(m³/min)
    Approximately 20.8
  • Blow-off wind speed(m/sec)
    Approximately 0.45
  • Fan
    DC Brushless Motor: 1
  • Lighting
    Inverter type twin fluorescent lamp: 36 W×3
  • Main filter
    Ultrathin HEPA filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Weight(kg)
    Approx. 270
  • Other
    Air volume adjustment function, with digital wind speed indication

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)