Hand Socket 1/4" (6.35 mm) Hex Bit Socket 2010A-25

Part Number

Configured Part Number is shown.

2010A.25-3-8

 
Part Number
2010A.25-3-8
Part NumberVolume DiscountDays to ShipOpposite side dimensions
(mm)
Tip dimensions Outer Diameter
(mm)
Trusco Code Mass
(g)
Quote 3/8 in8 mm14.3811-838417

Loading...

  1. 1

Basic Information

Product Type Other Insertion Angle(mm) 6.35 Overall Length(mm) 25
Details Type Hex type (hex)

Please check the type/dimensions/specifications of the part 2010A.25-3-8 in the Hand Socket 1/4" (6.35 mm) Hex Bit Socket 2010A-25 series.

Similar Part Numbers

Part Number
2010A.25-1-4
2010A.25-1-8
2010A.25-3-16
2010A.25-5-16
2010A.25-5-32
2010A.25-7-32
Part NumberVolume DiscountDays to ShipOpposite side dimensions
(mm)
Tip dimensions Outer Diameter
(mm)
Trusco Code Mass
(g)
Quote 1/4 in9 mm12811-838112
Quote 1/8 in9 mm12811-83829
Quote 3/16 in9 mm12811-838310
Quote 5/16 in8 mm13.1811-838514
Quote 5/32 in9 mm12811-83869
Quote 7/32 in9 mm12811-838711

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)