Bolt Twister RS4129/5-L37/-L75

Part Number

Configured Part Number is shown.

 
Part Number
RS4129-5-L37
RS4129-5-L75
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Set Content Mass
(g)
3 Day(s) or more 378, 10, 12, 14, 16370
3 Day(s) or more 758, 10, 12, 14, 16600

Loading...

  1. 1

Basic Information

Tip Type Other shank diameter(mm) 24 Single Product Set Product Set Product
Presence of magnet at the blade tip NA Whether there is a double-end function NA

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)