(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Impact Wrench Socket (Semi-Long For Car Tires, Thin Type) Hex mm P8SL-□

Impact Wrench Socket (Semi-Long For Car Tires, Thin Type) Hex mm P8SL-□

Standard Unit Price:
SGD 50.52-
Days to Ship :
10 Day(s)

[Features]
· A standard hex impact wrench semi-long socket.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    80
  • Dimension D2(mm)
    52
  • Dimensions ℓ1(mm)
    22

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 32
  • 35
  • 38
  • 41
  • Clear
Trusco Code

Refine by

  • 817-5619
  • 817-5618
  • 817-5617
  • 817-5616
  • Clear
Dimension d1(mm)

Refine by

  • 47.5
  • 51
  • 54.5
  • 57.5
  • Clear
Dimensions ℓ2(mm)

Refine by

  • 49
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
32
817-5616
47.5
50
10 Day(s)
SGD 50.52

Part Number : P8SL-32
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.52

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    32
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    817-5616
  • Dimension d1(mm)
    47.5
  • Dimension D2(mm)
    52
  • Dimensions ℓ1(mm)
    22
  • Dimensions ℓ2(mm)
    50
  • Mass(g)
    715
35
817-5617
51
50
10 Day(s)
SGD 54.11

Part Number : P8SL-35
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.11

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    35
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    817-5617
  • Dimension d1(mm)
    51
  • Dimension D2(mm)
    52
  • Dimensions ℓ1(mm)
    22
  • Dimensions ℓ2(mm)
    50
  • Mass(g)
    745
38
817-5618
54.5
50
10 Day(s)
SGD 57.23

Part Number : P8SL-38
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.23

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    38
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    817-5618
  • Dimension d1(mm)
    54.5
  • Dimension D2(mm)
    52
  • Dimensions ℓ1(mm)
    22
  • Dimensions ℓ2(mm)
    50
  • Mass(g)
    780
41
817-5619
57.5
49
10 Day(s)
SGD 64.09

Part Number : P8SL-41
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.09

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    41
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    817-5619
  • Dimension d1(mm)
    57.5
  • Dimension D2(mm)
    52
  • Dimensions ℓ1(mm)
    22
  • Dimensions ℓ2(mm)
    49
  • Mass(g)
    828

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)