• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.
X-BEAM Replacement Blade Type Fold-In Saw, Independent Eye, 210 mm Replacement Blade

Click this image to zoom it.

Move the mouse over the image to zoom

X-BEAM Replacement Blade Type Fold-In Saw, Independent Eye, 210 mm Replacement Blade

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· A special sharpening process enables vertical, horizontal and diagonal cutting.
[Applications]
· For carpentry, temporary frame work and pruning of green wood.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 1018480
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Folding Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    200~229
  • Overall Length(mm)
    200~299
  • Other
    Option
  • Detailed blade length(mm)
    210
  • Detailed overall length(mm)
    238
  • JAN Code
    4907052105850
  • Mass(g)
    55

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)