• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.
X-BEAM Replaceable-Blade Folding Saw, for Temporary Framing 210 mm

Click this image to zoom it.

Move the mouse over the image to zoom

X-BEAM Replaceable-Blade Folding Saw, for Temporary Framing 210 mm

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Wide range of applications, from temporary frame work to pruning garden trees.
· Foldable for convenient storage and carrying.
· An original grip for easy application of power.
· The angle can be switched between 2 positions according to the application.
· Uses non-set teeth and tapered to reduce friction and achieve an attractive cut surface.
· Finished with electroless plating for resistance to rust and abrasion.
· Impulse hardening eliminates the need for sharpening and maintains sharpness for a long time.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 1006000
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    Elastomer Resin
  • Blade Length(mm)
    200~229
  • Overall Length(mm)
    400~499
  • Detailed blade length(mm)
    210
  • Detailed overall length(mm)
    440
  • JAN Code
    4907052105751
  • Mass(g)
    268

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)